IESNA:LM-63-2002
[TEST]P243499
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H575D835-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2342
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.3125 0
1 1 17.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
816.7 879.4 957.4 1032 1124.7 1206 1292 1366.7 1415.4 1438.7
1416.7 1339.4 1229.4 1082.7 948.7 803.4 694.7 614 536.7 471.3
418.7 376.7 341.3 306.7 272.7 242.7 211.3 184.7 157.3 132.7
106 82.7 59.3 39.3 22.7 8 0
816.7 876.7 956.7 1039 1127.4 1212.4 1285.4 1366.7 1419 1439.4
1420.4 1348.4 1224.7 1095.4 948.7 812.4 698.7 613.7 536 477.3
421.3 378.3 340.3 306.7 275 242.7 213.3 184.7 158.3 131.3
105.3 81.7 59 40 21.7 8 0
816.7 875.4 951.7 1037.4 1122.7 1204 1289.7 1358.7 1409.7 1436
1419.4 1356 1245.4 1110 967.4 833.7 721.3 623 545.7 481.7
430.7 384 344 310 276.3 245 213.3 186.3 157.7 132
107.7 82.7 59.7 40.3 22.7 8.3 0
816.7 873.7 952 1032 1115 1196.7 1271.7 1347 1397.4 1425.7
1418.7 1359.4 1255.7 1134.4 997.4 857 741 640.7 563.7 495.7
437.3 392.7 349.7 314 280.3 246.3 216 187.7 159.3 133.7
107 83.3 60.3 41 22.7 8.7 0
816.7 873.4 945.7 1022.7 1106.7 1177 1257.7 1332.4 1379.7 1411.4
1411.4 1367.4 1283 1166.7 1031.7 899 784 675.3 588.3 516
460 405.7 361 320.3 285.7 253.3 222 191 161.3 134.7
108.7 84 60.7 40.7 22.7 8.7 0
816.7 871.7 938.7 1012.7 1087.4 1162.7 1244 1306.7 1353 1388.7
1398.4 1368 1299.4 1204.7 1077.4 943 829.7 716 624.3 546.7
481.3 424.3 376.7 333.3 295.3 260.3 227.3 194.7 165 137
110.7 85.7 63.3 42 24.3 9.7 0
816.7 868.4 933.4 1002 1073.4 1148.7 1208.4 1271 1324.7 1359.7
1375 1361 1311 1233.4 1125.4 1006.4 882.7 773.4 674 589.3
515.7 451.7 396.7 353 310 271 235.7 202 170.3 140.3
113.7 88 64 42.7 24 9.3 0
816.7 863.7 926.7 992.7 1057.7 1117.4 1176.4 1235.7 1286.4 1322.4
1340.4 1340 1309.7 1254.7 1165 1059 950 839.4 740 642
563 495.3 430 379.3 330.7 288.7 249 212.3 179 147
118.7 91 67 44.7 25.3 10 0
816.7 857.7 913.7 968.7 1031.7 1090 1145.4 1201.4 1240.7 1274
1296.4 1304 1289 1252.7 1189.4 1110 1008.7 908 810.4 709.7
621 547.7 475.7 416 361.7 313 269 229.3 191.3 157
126.3 96.3 69.3 46.7 26.7 11.3 0
816.7 851.4 902.7 955.4 1009 1061.4 1110 1155 1186.7 1216
1238.4 1249.4 1244.7 1223.7 1182 1125.4 1046.4 961.4 871 777.7
692.3 609.7 535.3 469 405 351.7 296.7 251.3 210.3 172.3
137 103.3 74.7 49.3 28 11.3 0
816.7 851.4 895 944.4 989 1032.4 1079.7 1112 1138 1165
1183.4 1188 1186.4 1175 1147.7 1107.7 1048.7 986.4 910.4 830.7
749.7 669 590 517.3 453 389 331.7 283 233.7 189.3
150 115 80.3 53.7 31 12.3 0
816.7 849.4 887 928.7 970.4 1009 1038.7 1072.7 1095.4 1113.4
1122.7 1123 1121.4 1110.7 1086.7 1056 1017.4 964.4 907.7 845
770.4 701 625.7 556.3 485.3 421 359.3 305 250.7 207
162 122.3 87 57.7 32 12.3 0
816.7 845.7 879 913.7 944.4 977.7 999.4 1026 1044 1060.4
1058 1056.7 1048 1036 1009.7 984 949.7 912.4 860.4 806.4
750 684.7 617.3 555.7 491 429.7 370.3 311 257.7 210
166.3 126 88.7 58 32.7 12.7 0
816.7 843 867.4 895.7 920.7 943 958.4 985.4 985.4 995.7
996.4 983.7 971 952 925.4 898.4 865.4 825.7 783.4 735
683.3 630.3 571.3 515 457.7 399.3 345.7 294.3 246 198.3
157 120.7 85.7 54.7 30.3 12.3 0
816.7 835.4 856.7 876 893.7 909.4 918.4 937.4 931 939
927.7 915.7 896.7 874 845 814.4 778 740.7 699 652.7
608.7 557 508 460.7 408 360.3 310.7 267 221 181
143.7 109 77.7 51 28 11.3 0
816.7 830.7 844.7 857.4 869 876.4 880.4 890 882.4 878
866.7 850.4 831.7 803.4 778 742 705.7 665 626.3 581
539 493.7 450.7 404.7 363.7 316.7 277.3 239.3 199.7 164
129.7 100.7 70.3 45.3 26 10.7 0
816.7 826.4 834 841.7 845.4 845.7 848.4 838.4 836 822
813 792.4 772.4 743.7 716 683.3 646.3 609 568.7 530
486.7 447.7 404.7 365.7 327 286.7 249 214.7 181.7 149
119 91.3 65.3 42.7 23.7 10 0
816.7 822.4 825.4 825.4 824 819.4 814 802 792.4 774.7
759.7 739.7 717.3 693 666 636.3 602 566 528.3 490.3
454 412.7 374.7 337 301 266.7 232 200.7 169 139.7
112 86.7 61.3 40 23 9.7 0
816.7 818 815.7 810 802.7 793.4 780.4 765.4 750.4 733.4
714 694.7 670.7 646.7 619.3 592.3 561 532 497 462.3
425.3 390 354 320 285.7 255 221 191 161.3 134
107.3 82.3 59 39 22.3 10.3 0
816.7 813.4 805 795 784 769.4 755.4 735.4 718.7 696
676.3 652.3 632 605.3 582.3 553.7 528 498 468 435.7
405.7 370.7 338.7 306.7 276.7 245 213.3 184.3 157.3 129.3
105 81.3 58.7 38.7 21.7 9.3 0
816.7 807.4 794 780.4 764.7 746.4 727.3 708.3 687.3 666.3
643.3 620.7 598.3 574.7 549 523 496.7 469.7 439.3 413.7
384.3 355 324 296.3 267 238 209.3 182.7 155 128.3
103.3 79.7 57.3 38.7 22.7 10 0
816.7 803.7 784.4 766.7 747.4 726 705 686 660.3 640.7
621.3 594.3 573.3 548.3 522 496 470.3 443.3 418 392.3
364.3 339 312.3 286.3 258.7 231.7 205 177.7 151.7 126.7
103.3 80.3 58.7 38 23.3 10.3 0
816.7 798 777 754.7 733.4 710.7 688.7 666.7 645 624
599.3 576 551.7 525.7 499.7 474.3 449.7 425 399 375
350.7 326.7 301.7 276 251.7 225.7 199.3 175 150.7 125.3
103 80 58.7 39.7 23 11.3 0
816.7 795.4 769.4 744 721 698.3 673.7 652.7 628.7 606
583.3 559 533 508.7 484.7 458 434.7 410.7 386.7 364
340.7 317 293 268.7 245.3 220.7 195 172.3 148 125.7
101.3 79.3 59 40.3 24 11.3 0
816.7 791.4 762.7 734 709 685.3 663.3 637.3 616.7 594.3
568 542.3 517.3 492.3 467.3 443.7 420.7 399 375.7 354.3
331.7 309.3 285.7 263.3 239.7 217 194 170.3 146.3 126
101.7 81 60.3 42 25.3 12.3 0
816.7 784.7 753.4 724.7 698 672 653 625.3 601.7 580.3
553.3 526.3 502.7 479.3 455.3 432.7 411.7 390 368.7 347.3
325.3 304.3 284 261 239 216 192.7 170.3 148 125.7
102.3 81 60.7 44.3 27 13 0
816.7 780 744.7 714.7 687.7 661.7 637.3 615.7 591 567
540.3 515 490.3 466.7 445 426.7 405 383.7 364.7 344.3
325 303 282 260 238.3 216 195.7 172.7 149.3 127
106.7 85 64 45.7 28.3 14 0
816.7 775 737.4 705.3 677.3 653.3 628 604 580.3 554.7
528 506.3 482 459.3 440.7 420.7 402.3 382.3 363 343.7
322.7 303 283 263.3 242.7 220.3 198.3 177.7 155.3 132.7
109.7 88.7 68 48 30.7 15.3 0
816.7 773 735 701.7 673.7 647 625.3 597.7 572.3 548
523.7 498.7 477 457 437 419 400 382.7 363.7 345
325.7 306.7 287 268 248.3 226.7 204.7 183.3 161.3 138.7
115.7 93.7 73.3 52.7 34 17.7 0
816.7 773.7 732 699 670.3 644.7 617 594 569 543.3
516.3 494 474.7 454.7 436.3 418.7 401 384.7 365.7 347.7
329 312.7 293 274.3 255 235.3 213 191.7 169.3 146.3
123 101 78.3 58 38.3 19.3 0
816.7 771.7 729.3 697.7 665.7 640 614.3 589 564.7 534.7
513.3 491 470.3 452 435.3 419 402.3 385 368 353
335.3 318.3 301 284.7 265.3 245 223.3 202.3 179.3 156
133.3 110 86.3 63.7 42.3 22 0
816.7 769 727.7 693 663.7 638 610.3 585.3 559.7 533.7
507.3 486.3 469.7 452.3 436 419.7 404.7 388.3 372.7 357.7
341.7 326.7 310.3 294 274.7 255 234.3 214 190.7 167
143.3 119 92.7 70.3 46 24.7 0
816.7 769.7 726 691 661.3 636.7 607.7 580.3 552.7 527.3
506.3 486.7 467.3 451.7 436 421.3 406.7 392 377.3 363
349.7 334 318.3 302.7 285.3 266.3 246.3 224.7 202 177.3
152 126 99.3 74.3 49.3 26 0
816.7 768.4 725 687.7 659 631.7 601 577 552 526.7
503 482.7 467.3 453 436.7 422.3 409 395 381.7 368
354.7 341.3 326.3 311.3 294.7 276 256.7 234.3 211.3 185.7
159 131.3 103.7 76.3 50.3 26.7 0
816.7 768 721.7 686.7 656 630 601 576.7 550.7 525.7
502 483 466.3 453 438 424 410.3 397.3 384.7 371.7
359.3 346 332.3 318 300.7 282.3 263.7 241 216.3 191.7
165.7 135.3 108.7 81 52 27.7 0
816.7 766.7 721.3 686.7 656.7 628 601 575 546.3 522
501.3 483.7 467.7 451.7 438.3 425.3 411.7 398.3 386.3 375
362.3 349.7 335.7 321.3 305 288 268 245.3 221 196
168 139 110 80 53 28.3 0
816.7 767.4 720 684 655.3 626 595.3 574.7 549.3 522.7
498.7 482 466 452 438 424 411.3 399.3 386.7 374.7
362 351.3 338.7 322.7 306 289.3 268.7 247.3 224 198
169.3 139.3 113.3 81.3 53.3 28.7 0
